IESNA:LM-63-2002
[TEST]P1198634
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-940-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 4000K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4164
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
576.6 646 722 797.5 860 901.3 922 930.8 939.2 950.6
966.4 985.4 1010 1035 1061.9 1098.7 1151.4 1228.3 1341.9 1499.4
1708.5 1984.5 2360.8 2827.8 3129 3056.2 2832.7 2525.2 2193.3 1878.3
1556.2 1200.8 821.8 483.1 195.9 49.3 0
576.6 650.9 733.5 819.5 887.8 932.6 954.7 961.3 964.7 966.4
970.7 976.5 983.9 987.1 997.1 1019.5 1058.8 1121.3 1222.6 1371.5
1572 1851.7 2272.5 2890.9 3713.4 3975 3763.8 3513.4 3236.3 2947.7
2522 1970.7 1373.5 836.2 330.2 105.6 0
576.6 661.8 759.3 858.8 941.2 991.1 1005.4 996.5 975.3 944.6
910.8 878.4 846.2 816.4 801.8 819.3 895.6 1031 1194.8 1348.2
1493.7 1663.2 1895 2229.2 2869.1 3635.6 3479.3 3107.8 2864 2697
2459.2 2115.3 1652.6 1150.3 449.8 74 0
576.6 667.5 786 894.4 981 1023.2 1022.4 985.9 928.3 867.5
809.8 761.6 724.3 702.5 724 831 1013.2 1235.8 1470.7 1718.3
1989.1 2246.9 2493.1 2778.5 3200.5 3739.2 3843.9 3566.2 3254.7 2935.4
2556.2 2047 1444 699.1 273.7 30.7 0
576.6 676.4 791.7 905.9 994.2 1036.7 1018.6 954.4 873.2 808.1
750.1 703.9 671 663.5 725.7 890.7 1135.7 1443.5 1823 2284.2
2790 3310 3829.8 4297.1 4828.1 5316.3 5439.9 5216.5 4790.5 4222.2
3475 2446 1587.5 877.8 423.4 49.1 0
576.6 677 793.2 905.9 991.4 1029.2 1010.9 948.3 867.7 795.5
737.5 692.2 662.4 666.7 753.3 947.8 1228.3 1596.1 2063.4 2595.2
3137.3 3668 4201.9 4752.1 5374.2 5826.6 5852.2 5495.3 4873.4 4050.7
3190.7 2370 1548.7 901 357.1 45 0
576.6 677 790.3 899 977.3 1013.2 1008.9 968.4 906.2 837.9
777.1 731.8 700.5 697.9 766.2 937.2 1187.9 1487.6 1837.9 2226.3
2614.4 3004.2 3378.9 3755.2 4271 4776.4 4911.6 4660 4232.3 3675.5
3053.9 2367.1 1782.8 1061.7 403 35.6 0
576.6 669.2 774.8 873.8 945.5 982.2 994 987.4 960.1 919.1
873.5 829.6 791.7 771.4 790.3 882.9 1051.3 1268.5 1500 1714.5
1921.6 2103.5 2275.1 2514.9 2971 3429.1 3370 2981 2621.9 2304.3
1907.9 1433.7 961.8 467.9 131.4 16.1 0
576.6 668.9 763.3 850.2 913.1 948.1 968.1 981 987.6 989.7
986.2 976.5 964.4 951.2 949.2 972.4 1043.6 1168.1 1342.5 1541
1768.5 2050.7 2423.6 2907.9 3416.7 3512.6 2979.6 2302.6 1693.6 1233.2
967.9 707.1 512.9 301.8 84 3.4 0
576.6 653.2 732.6 805.8 859.1 891.3 915.1 935.7 954.9 979.3
1005.7 1032.1 1065.7 1097.8 1141.4 1206.5 1300.3 1434.3 1637.1 1913.6
2251.5 2643.7 3109.5 3630.5 3817.2 3542.1 2891.8 2170.1 1465.5 1057.1
764.8 510.3 307.2 70.9 1.7 0 0
576.6 651.5 726 789.1 837.3 866.6 888.1 910.5 931.7 956.1
985.9 1018.1 1057.9 1101.5 1156 1233.8 1341.1 1486.2 1677.8 1923.1
2240.6 2621.3 2974.1 3178.9 3139.9 2839.3 2282.2 1655.7 1062.5 755.3
521.2 326.7 181.9 39.6 0 0 0
576.6 640.3 708 763 804.1 831 849.7 870 891.5 913.6
941.5 974.7 1013.5 1056.5 1108.1 1175.8 1266.8 1386.9 1540.7 1754.4
2032.9 2300.3 2431.4 2386.4 2228.3 1963.2 1545.6 1045.9 564.8 333.6
183.9 82.3 31.8 4 0 0 0
576.6 633.7 686.2 724.6 753.6 771.1 783.4 799.5 813.5 827
845.9 871.2 901 929.7 960.4 998 1042.1 1095.2 1160.3 1225.4
1245.2 1179.8 1014.3 820.1 603.8 419.1 296 213.7 150 107.9
72.9 43.6 24.4 10.9 2 0 0
576.6 617.3 656.3 685 701.7 710.3 716.3 718.9 717.1 710.5
700.8 695.6 689.9 676.1 646 603 558.2 515.5 478.8 453.8
441.2 429.7 413.9 387.3 366.9 351.1 302.3 245 161.8 113.3
80.9 56.2 37.3 16.1 2.3 0 0
576.6 601 629.1 650.3 661.8 664.6 658 640.3 611.6 574.3
534.1 501.7 480.5 467.6 457.2 442 420.2 399.3 383 374.3
374.3 376.6 377.2 374.9 358 320.7 281.1 254.7 214.6 172.4
125.1 82 44.7 17.5 1.1 0 0
576.6 587.8 601.3 616.7 627.9 626.8 611.6 582 546.2 512.6
484.8 465 453.5 444.9 434.9 419.4 397.6 371.2 345.4 325
314.1 315.5 324.4 330.5 328.2 318.1 296.3 261 221.7 184.7
150 117.9 85.8 49.9 21.5 0 0
576.6 570 574.3 585.2 597.2 603 594.1 574.6 552.8 533.3
513.5 491.1 467.9 445.2 423.1 399.9 374.3 347.4 321.9 300.9
282.3 266.5 253 244.4 241.8 241 236.4 226 208.3 183.3
141.4 97 53.6 28.4 10.3 0 0
576.6 558.2 547.6 549.9 567.4 589.8 607.3 608.7 596.4 576.9
554.2 527.2 496 463 431.7 401.9 373.5 345.9 321.3 302.1
288 278.8 271.4 262.2 248.1 226 203.1 186.5 171.5 154.9
133.1 103 66.3 38.4 12.6 0 0
576.6 544.2 519.5 515.8 533 576.3 622.8 644.6 638 613.3
583.8 553.6 521.8 486.5 451.2 416.8 384.4 354.6 328.5 308.4
293.2 282.6 278.3 275.4 269.1 255.3 238.7 219.7 200.5 178.1
150.9 117.6 86.6 54.5 17.8 0 0
576.6 530.7 493.7 475.3 484.2 527.8 591.8 643.1 655.5 634
598.1 563.7 531.8 498.6 465.6 432.6 399.9 368 340.2 319
301.2 289.4 280.8 277.1 271.7 261.6 247.3 231.2 213.7 194.2
167.2 132.8 97.5 53.6 16.6 0.6 0
576.6 518.6 477.9 453.8 457.2 496.3 555.4 607 636 627.9
597.8 563.7 531.8 500.3 469.3 438.3 406.2 374.6 347.1 323.9
304.1 290.6 280.5 274.5 268.2 256.7 239.8 221.5 203.1 181.6
154.9 119.9 87.2 46.5 12.6 0 0
576.6 516.3 467.9 434.3 428 453.8 500 552.8 587.8 591.2
572.6 543.6 514.9 488.2 461.8 433.4 403.6 373.5 345.7 321.9
301.5 286.9 274.2 262.8 249 228.6 200.2 167.2 136.3 110.7
85.5 57.1 34.7 17.5 1.4 0 0
576.6 502.3 442.6 395.6 372.3 373.5 388.1 407.9 423.7 432
432 421.7 408.5 394.4 378.9 362.6 346.5 329 308.1 286.6
265.9 242.4 218 196.8 175.3 146.3 117.6 96.7 80 63.7
46.8 29 13.5 3.7 0 0 0
576.6 492 423.4 366.3 331 315.8 311 310.4 308.7 306.1
300.6 290.3 278 263.3 246.1 232.1 218.3 207.7 200.8 197.9
194.2 186.2 173.3 156.9 137.4 117 98.1 81.5 65.7 51.3
36.7 20.7 8.9 1.4 0 0 0
576.6 486.8 410.5 348.2 307.2 286.9 276.2 267.1 256.7 245.3
234.9 226.6 217.2 209.4 200.2 191 181.3 168.7 154.6 142.9
130.8 119.9 110.4 103 94.7 84.3 72.9 61.4 49.1 37.6
25.5 16.1 7.7 0.3 0 0 0
576.6 482.5 402.7 338.8 295.7 272.8 258.7 245.3 232.4 219.4
207.1 196.5 186.5 176.4 167.2 158.3 148.9 139.1 129.9 120.2
111 103 95.8 88.1 78.9 70.9 61.7 51.3 39.6 29.3
21.2 12.6 4.3 0 0 0 0
576.6 486.5 405.3 340.2 293.7 266.8 248.7 234.9 223.2 211.7
200.2 189.3 178.1 168.1 158.9 149.7 140.3 129.9 119.6 109
99.8 92.1 85.5 79.7 74 67.7 59.1 49.6 41.3 34.1
26.4 18.1 6.6 0 0 0 0
576.6 488.8 408.2 342.2 292.6 259.9 240.7 228.3 217.4 206
195.1 184.2 174.4 165.2 156.6 147.4 138.3 127.9 117.6 107.3
98.1 91.5 86.1 81.5 76 68.6 58.5 50.2 43.9 37.3
29.3 19.5 7.7 2.3 0 0 0
576.6 488.8 411.4 344.8 291.7 254.4 234.1 222.3 211.4 200.5
188.5 178.1 169.2 159.5 150 140.6 130.8 121.1 111.3 102.1
94.7 89.8 85.2 80.3 72.9 62.5 49.9 43.9 37.6 30.7
22.4 11.8 4.9 1.1 0 0 0
576.6 498.6 423.7 356.8 298.9 255.6 232.6 220.3 209.4 200.2
189.6 179.6 169.8 160.4 150.6 141.1 131.4 121.9 113 105
98.4 93.2 88.1 81.8 72.6 57.9 43.6 37.6 31.6 25
17.8 10.3 5.5 2.3 0.6 0 0
576.6 504.3 432 365.2 305.2 259.6 234.1 220.6 210 200.2
190.2 180.4 171 161.5 152.3 143.1 133.7 124.5 115.9 108.1
101.5 96.1 90.4 83.2 73.1 57.9 43 37 30.7 24.4
16.9 10 5.7 2.9 1.4 0 0
576.6 506.6 437.5 372.3 311 266.8 235.2 222 210.3 201.9
192.5 183 173.8 164.7 155.8 147.2 138 128.8 120.2 111.6
104.7 99 92.9 86.3 74 58.8 45.6 39.9 33.3 26.7
18.9 11.5 6.9 4.3 2.6 1.1 0
576.6 522.7 462.4 400.2 338.5 284.3 246.1 224.9 213.4 204.2
195.9 187.3 178.7 170.1 161.2 152.3 143.4 134.2 125.9 117.9
110.7 104.1 97.5 90.1 80.9 69.1 54.5 46.5 39.6 32.7
25 15.8 9.8 6.3 4.6 2.3 0
576.6 534.7 485.1 429.7 370.6 314.4 267.3 232.1 214.6 204.2
195.9 187.6 179.3 170.7 162.1 152.9 143.1 134.2 125.6 117.6
111 104.1 97 88.9 80 70.3 59.1 49.6 42.7 35.9
28.7 20.7 10.6 6.3 4 2 0
576.6 546.2 511.5 467.6 418.5 364.6 311.8 261 222.6 206.2
196.5 187.6 179.3 170.7 161.5 152.6 143.1 133.7 124.5 114.7
105.6 97 88.9 81.5 75.2 67.7 58.5 48.8 39.6 32.4
26.1 19.5 10.9 4.9 2.6 0.9 0
576.6 564.5 547.9 522.4 481.1 433.7 386.4 338.2 275.7 225.5
201.7 190.5 181.3 172.4 163.8 154.9 145.7 136.5 127.1 117
107.6 98.1 89.5 81.5 73.7 65.7 57.1 48.8 39.6 30.1
23.2 16.4 10.3 5.5 2.6 1.1 0
576.6 583.5 586.9 583.5 563.7 532.7 496 455.2 403 335.6
265.9 214.3 189.6 178.4 170.1 162.1 153.5 146 138.8 130.2
121.6 111 100.4 90.6 82.9 75.4 82.9 86.9 65.7 52.5
34.7 25.5 14.6 7.2 3.4 1.7 0
576.6 602.1 627.1 647.4 655.5 649.2 628.8 602.1 577.2 547.3
501.7 439.8 367.2 293.2 233.2 201.4 192.2 185.3 173.3 162.4
154 146.6 136 128.2 135.1 140.3 118.2 89.8 54.5 40.7
30.4 22.1 14.9 8.6 4.3 1.4 0
576.6 621 667.8 711.4 743.8 762.5 763.6 753 743 739.8
737.8 729.2 712.3 691 664.1 632.8 593.5 555.9 542.7 592.1
699.1 800.9 816.1 707.4 499.1 295.7 174.7 109.9 76 55.7
42.2 30.4 20.7 11.8 4.6 1.1 0
576.6 639.4 705.1 770.2 824.7 859.7 876.3 882.1 887.8 897.9
913.3 933.4 957.5 979.6 1001.7 1018.3 1044.7 1092.1 1180.4 1325
1512.6 1716 1914.5 2067.1 2084.9 1941.7 1666.9 1302.3 909.3 568.3
330.2 196.5 111.9 42.2 12.9 0.6 0
576.6 646 722 797.5 860 901.3 922 930.8 939.2 950.6
966.4 985.4 1010 1035 1061.9 1098.7 1151.4 1228.3 1341.9 1499.4
1708.5 1984.5 2360.8 2827.8 3129 3056.2 2832.7 2525.2 2193.3 1878.3
1556.2 1200.8 821.8 483.1 195.9 49.3 0
